
Brand: Burndy
Catalog ID: BIBS2506MT
Catalog Number
BIBS2506MT
Hex Key
5/16
Insulation
Insulation Type
Plastisol
Material
Aluminum
Number Of Ports
6
Physical Attribute - Number of Screws
8
Physical Attribute - Screw Type
Allen
Temperature Rating
194
Trade Name
UNITAP™
UPC
781810252925
UPC 14 Digit GTIN
00781810252925
Dimension - Height inch
2.63 in
Dimension - Height mm
67 mm
Dimension - Width inch
1.95 in
Dimension - Width mm
50 mm
Voltage - Maximum
600 V
Conductor - AL Str Size Range
10 AWG - 250 kcmil
Conductor - Copper Str Size Range
10 AWG - 250 kcmil
Conductor Type
Certification - UL Listed Direct Burial
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Number Of Ports
6
Physical Attribute - Number of Screws
8
Carton Quantity
75