
Brand: Burndy
Catalog ID: BIBS3505
Catalog Number
BIBS3505
Hex Key
5/16
Insulation
Insulation Type
Plastisol
Material
Aluminum
Number Of Ports
5
Physical Attribute - Number of Screws
10
Physical Attribute - Screw Type
Allen
Temperature Rating
194
Trade Name
UNITAP™
UPC
781810133507
UPC 14 Digit GTIN
00781810133507
Dimension - Height inch
2.50 in
Dimension - Height mm
64 mm
Dimension - Width inch
2.32 in
Dimension - Width mm
59 mm
Voltage - Maximum
600 V
Conductor - AL Str Size Range
10 AWG - 350 kcmil
Conductor - Copper Str Size Range
10 AWG - 350 kcmil
Conductor Type
Certification - UL Listed Direct Burial
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Number Of Ports
5
Physical Attribute - Number of Screws
10
Carton Quantity
40