
Brand: Burndy
Catalog ID: BIBS44
Application
For Indoor Use Only, Copper Or Stranded Aluminum
Catalog Number
BIBS44
EU RoHS Indicator
Yes
Hex Key
1/8
Insulation
Insulation Type
Plastisol
Material
Aluminum
Number Of Ports
4
Physical Attribute - Number of Screws
4
Physical Attribute - Screw Type
Allen
Sub Brand
UNITAP
Temperature Rating
90˚ C
Trade Name
UNITAP™
Type
BIBS, Multi-Port
UPC
781810134122
UPC 14 Digit GTIN
00781810134122
Dimension - Height inch
1.25 in
Dimension - Height mm
31.8 mm
Dimension - Screw Size inch
1/4
Dimension - Width inch
1.25 in
Dimension - Width mm
32 mm
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - AL Str Size Range
14 AWG - 4 AWG
Conductor - Copper Str Size Range
14 AWG - 4 AWG
Conductor Type
Certification - UL Listed Direct Burial
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
90˚ C
Number Of Ports
4
Physical Attribute - Number of Screws
4
Carton Quantity
250