
Brand: Burndy
Catalog ID: BIBS45FX
Catalog Number
BIBS45FX
Color Code
Brown
Insulation
Material
Aluminum
Number Of Ports
5
Temperature Rating
135°C
Trade Name
UNITAP™
UPC
621945438484
UPC 14 Digit GTIN
00621945438484
Dimension - Height inch
1.25 in
Dimension - Height mm
32 mm
Dimension - Width inch
1.13 in
Dimension - Width mm
29 mm
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - Copper DLO Size Range
14 - 6 Str
Conductor - Copper Flex G Size Range
14 - 6 Str
Conductor - Copper Flex H Size Range
14 - 6 Str
Conductor - Copper Flex I Size Range
14 - 6 Str
Conductor - Copper Flex K Size Range
14 - 6 Str
Conductor - Copper Str Size Range
14 AWG - 4 AWG
Conductor Type
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
135°C
Number Of Ports
5
Carton Quantity
100