
Brand: Burndy
Catalog ID: BIBS48FX
Catalog Number
BIBS48FX
Color Code
Brown
Connector Type
Multi Tap
Insulation
Y
Material
Aluminum
Number Of Ports
8
Plated
Y
Plating Type
Tin Plated Aluminum
Temperature Rating
135°C
Trade Name
UNITAP™
UPC
621945438507
UPC 14 Digit GTIN
00621945438507
Dimension - Height inch
1.25 in
Dimension - Height mm
32 mm
Dimension - L Length Overall mm
87.88 mm
Dimension - Length Overall inch
3.46 in
Dimension - Width inch
1.13 in
Dimension - Width mm
29 mm
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - Copper DLO Size Range
14 - 6 Str
Conductor - Copper Flex G Size Range
14 - 6 Str
Conductor - Copper Flex H Size Range
14 - 6 Str
Conductor - Copper Flex I Size Range
14 - 6 Str
Conductor - Copper Flex K Size Range
14 - 6 Str
Conductor - Copper Str Size Range
14 AWG - 4 AWG
Conductor Size
14-4 AWG
Conductor Type
Certification - CSA Approved
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
135°C
Connector Type
Multi Tap
Number Of Ports
8
Carton Quantity
99
Pallet Quantity
3168