
Brand: Burndy
Catalog ID: BIBS5003DB
Application
For Outside Direct Burial
Catalog Number
BIBS5003DB
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
550 LBS/in
Insulation
Material
Aluminum
Number Of Ports
3
Sub Brand
UNITAP
Temperature Rating
194
Trade Name
UNITAP™
Type
BIBS, Multi-Port - Direct Burial
UPC
781810523636
UPC 14 Digit GTIN
00781810523636
Dimension - Height inch
3.13 in
Dimension - Height mm
80 mm
Dimension - Strip Length inch
1.5
Dimension - Width inch
4.58 in
Dimension - Width mm
116 mm
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - AL Str Size Range
12 AWG - 500 kcmil
Conductor - Copper Str Size Range
12 AWG - 500 kcmil
Conductor Type
Certification - UL Listed Direct Burial
Yes
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
550 LBS/in
Temperature Rating
194
Number Of Ports
3
Carton Quantity
12