HUBBELL CANADA
Image of BIBS5005DB BIBS5005DB, Direct Burial Submersible Five Conductor Insulated Multi-Tap Connector

BIBS5005DB, Direct Burial Submersible Five Conductor Insulated Multi-Tap Connector

Brand: Burndy

Catalog ID: BIBS5005DB

Multi-Port Single Sided Entry, Multi-Port Single Sided Entry, 5, 500 kcmil-12 AWG Str.

  • Dual rated for aluminum or copper conductors
  • Each unit individually marked for ease of identification
  • Supplied with aluminum set-screws
  • Supplied with oxide inhibitor pre-installed
  • Submersible rated and suitable for Direct Burial

General

Application

For Outside Direct Burial

Catalog Number

BIBS5005DB

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

550 LBS/in

Insulation

Material

Aluminum

Number Of Ports

5

Sub Brand

UNITAP

Temperature Rating

194

Trade Name

UNITAP™

Type

BIBS, Multi-Port - Direct Burial

UPC

781810523650

UPC 14 Digit GTIN

00781810523650

Dimensions

Dimension - Height inch

3.13 in

Dimension - Height mm

80 mm

Dimension - Strip Length inch

1.5

Dimension - Width inch

4.58 in

Dimension - Width mm

116 mm

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size Range

12 AWG - 500 kcmil

Conductor - Copper Str Size Range

12 AWG - 500 kcmil

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

550 LBS/in

Operational

Temperature Rating

194

Configuration

Number Of Ports

5

Logistics

Carton Quantity

1