
Brand: Burndy
Catalog ID: BIBS6004FX
Catalog Number
BIBS6004FX
Color Code
Green
Insulation
Material
Aluminum
Number Of Ports
4
Temperature Rating
135°C
Trade Name
UNITAP™
UPC
621945439856
UPC 14 Digit GTIN
00621945439856
Dimension - Height inch
2.75 in
Dimension - Height mm
70 mm
Dimension - Width inch
2.38 in
Dimension - Width mm
60 mm
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - Copper DLO Size Range
4 - 373 Str
Conductor - Copper Flex G Size Range
4 - 373 Str
Conductor - Copper Flex H Size Range
4 - 373 Str
Conductor - Copper Flex I Size Range
4 - 373 Str
Conductor - Copper Flex K Size Range
4 - 373 Str
Conductor - Copper Str Size Range
4 AWG - 600 kcmil
Conductor Type
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
135°C
Number Of Ports
4
Carton Quantity
40