
Brand: Burndy
Catalog ID: BIBS75014
Catalog Number
BIBS75014
Hex Key
3/8
Insulation
Insulation Type
Plastisol
Material
Aluminum
Number Of Ports
14
Physical Attribute - Number of Screws
14
Physical Attribute - Screw Type
Allen
Temperature Rating
194
Trade Name
UNITAP™
UPC
781810233122
UPC 14 Digit GTIN
00781810233122
Dimension - Height inch
3.00 in
Dimension - Height mm
76 mm
Dimension - Width inch
2.70 in
Dimension - Width mm
69 mm
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - AL Str Size Range
2 - 750 Str
Conductor - Copper Str Size Range
2 - 750 Str
Conductor Type
Certification - UL Listed Direct Burial
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
No
Temperature Rating
194
Number Of Ports
14
Physical Attribute - Number of Screws
14
Carton Quantity
1