HUBBELL CANADA
Image of BIBS7506FX BIBS7506FX, Single Sided Flex Rated Six Conductor Clear Insulated Mult-Tap Connector

BIBS7506FX, Single Sided Flex Rated Six Conductor Clear Insulated Mult-Tap Connector

Brand: Burndy

Catalog ID: BIBS7506FX

Aluminum UNITAP, Single Sided Entry, #2 AWG-750 Kcmil, 6 PORT.

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory
  • Suitable for Code and Flex Conductor
  • Color-coordinated conductor port caps display wire range and classes of conductor accepted
  • Screw port caps show installation torque information for easy reference

General

Catalog Number

BIBS7506FX

Color Code

Black

Insulation

Material

Aluminum

Number Of Ports

6

Temperature Rating

135°C

Trade Name

UNITAP™

UPC

621945439948

UPC 14 Digit GTIN

00621945439948

Dimensions

Dimension - Height inch

3 in

Dimension - Height mm

76 mm

Dimension - Width inch

2.75 in

Dimension - Width mm

70 mm

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper DLO Size Range

2 - 535 Str

Conductor - Copper Flex G Size Range

2 - 535 Str

Conductor - Copper Flex H Size Range

2 - 535 Str

Conductor - Copper Flex I Size Range

2 - 535 Str

Conductor - Copper Flex K Size Range

2 - 535 Str

Conductor - Copper Str Size Range

2 - 750 Str

Conductor Type

  • AL C Str-Size
  • CU C Str-Size
  • CU C Fex-Size

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

135°C

Configuration

Number Of Ports

6

Logistics

Carton Quantity

12