HUBBELL CANADA
Image of BIC24750 BIC24750, Distribution Block Cover

BIC24750, Distribution Block Cover

Brand: Burndy

Catalog ID: BIC24750

Distribution Block Plastisol Insulating Cover, 120 V per mil Dielectric Strength, 156 mils Thickness Nom., For BPD24750.

General

Catalog Number

BIC24750

Connector Type

Cover

Material

Vinyl, Plastisol

UPC

781810132630

UPC 14 Digit GTIN

00781810132630

Dimensions

Dimension - Length Overall inch

6.97 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Cover