HUBBELL CANADA
Image of BIC4250 BIC4250, Distribution Block Cover

BIC4250, Distribution Block Cover

Brand: Burndy

Catalog ID: BIC4250

Distribution Block Plastisol Insulating Cover, 120 V per mil Dielectric Strength, 156 mils Thickness Nom., For BPD4250.

General

Catalog Number

BIC4250

Connector Type

Cover

Material

Vinyl, Plastisol

UPC

781810132456

UPC 14 Digit GTIN

00781810132456

Dimensions

Dimension - Height fraction

3-1/2 in

Dimension - Height inch

3.5 in

Dimension - Length Overall inch

4.63 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Cover

Logistics

Carton Quantity

1

Pallet Quantity

24