HUBBELL CANADA
Image of BIPC2504SC BIPC2504SC, Insulation Piercing Connector for Cu/Al, Run: #1-250, Tap: #4-4/0

BIPC2504SC, Insulation Piercing Connector for Cu/Al, Run: #1-250, Tap: #4-4/0

Brand: Burndy

Catalog ID: BIPC2504SC

Insulation Piercing Connector for Copper and Aluminum, Run: #1-250, Tap: #4-4/0, ideal for splicing, tapping and dead-ending aluminum and copper conductor with shearing installation technology. 6-point socket impact driver for easy installation and removal, no torque wrench required.

  • Flexibility! One connector allows for tap, splice or dead-end configurations
  • Time Savings! Requires no cable stripping, conductor brushing, inhibitor application or after installation taping
  • Engineered shear bolt technology applies consistent torque for efficient and reliable connectors
  • Easy installation and removal - only requires 6-point socket impact driver
  • cULus Listed Splicing Wire Connector, AL9CU Rated, for copper and aluminum conductor combinations up to 90 degrees C, *600 Volt applications
  • Insulation piercing design for use in multiple applications - overhead covered and bare taps, service and metering connections, and lighting system work

General

Application

Application - For Use On

Copper and Aluminum

Catalog Number

BIPC2504SC

UPC

621945653016

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Logistics

Carton Quantity

12

Pallet Quantity

1080