
Brand: Burndy
Catalog ID: BIPC3504/0
Application
For Splicing And Tapping Aluminum And Copper Conductors
Catalog Number
BIPC3504/0
Connector Type
Insulation Piercing
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
375 LBS/in
Material
Aluminum
Physical Attribute - Number of Screws
1
Physical Attribute - Screw Type
Hexagonal Bolt
Physical Attribute - Socket Size
9/16
Plated
N
Plating Type
Unplated
Sub Brand
INSULATION PIERCING CONNECTOR
Type
BIPC
UPC
781810128732
UPC 14 Digit GTIN
00781810128732
Dimension - Bolt Size inch
0.38 in
Dimension - Height inch
3.00 in
Dimension - Height mm
76.2 mm
Dimension - L Length Overall mm
40 mm
Dimension - Length Overall inch
1.59 in
Dimension - Width inch
2.50 in
Dimension - Width mm
64 mm
Package Height
Package Length
Package Weight
Package Width
Physical Attribute - Socket Size
9/16
Rating - Minimum Voltage
600
Voltage - Maximum
300 V
Conductor - AL Str Run Range
4/0 AWG-350 kcmil
Conductor - AL Str Tap Range
10-4/0 AWG
Conductor - Copper Str Run Range
4/0 AWG-350 kcmil
Conductor - Copper Str Tap Range
10 AWG-4/0 AWG
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
375 LBS/in
Connector Type
Insulation Piercing
Physical Attribute - Number of Screws
1
Carton Quantity
4
Pallet Quantity
3840