HUBBELL CANADA
BISR350, Clear Insulated Splice Reducer, #10 AWG - 350 kcmil
Image of BISR350 BISR350, Clear Insulated Splice Reducer, #10 AWG - 350 kcmil

BISR350, Clear Insulated Splice Reducer, #10 AWG - 350 kcmil

Brand: Burndy

Catalog ID: BISR350

In-Line Splice Reducer, Clear Insulation, #10 AWG-350 kcmil Code Conductor, Dual Rated AL9CU, Oxide inhibitor pre-installed

  • Type BISR In-Line Splice/Reducers are easily installed on code conductor
  • UL486B Listed, Dual rated AL9CU for any stranded copper or stranded aluminum applications

General

Application

For Indoor Use Only

Catalog Number

BISR350

Connector Type

In-Line

EU RoHS Indicator

Yes

Hex Key

5/16 in

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

2

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Sub Brand

UNITAP

Temperature Rating

90 °C

Trade Name

UNITAP™

Type

BISR, In-Line

UPC

781810134092

UPC 14 Digit GTIN

00781810134092

Dimensions

Dimension - Height fraction

2.3333333333333335 in

Dimension - Height inch

2.35 in

Dimension - Height mm

60 mm

Dimension - L Length Overall mm

118 mm

Dimension - Length Overall inch

4.63 in

Dimension - Width fraction

1-17/50 in

Dimension - Width inch

1.34 in

Dimension - Width mm

34 mm

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil

Conductor - AL Str Size Range

10 AWG - 350 kcmil

Conductor - Copper Str Size

#10;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350

Conductor - Copper Str Size Range

10 AWG - 350 kcmil

Conductor Size

10 AWG-350 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

90 °C

Configuration

Connector Type

In-Line

Number Of Ports

2

Physical Attribute - Number of Screws

2

Logistics

Carton Quantity

60

Pallet Quantity

2160