
Brand: Burndy
Catalog ID: BISR350FX
Catalog Number
BISR350FX
Color Code
Red
Hex Key
5/16 in
Installation Torque Recommended in-lb
275 in-lb
Insulation
Insulation Type
Plastisol
Material
Aluminum
Number Of Ports
2
Temperature Rating
135 °C
Trade Name
UNITAP™
UPC
621945440708
UPC 14 Digit GTIN
00621945440708
Dimension - Height inch
2.22 in
Dimension - Height mm
56.39 mm
Dimension - Width inch
1.34 in
Dimension - Width mm
34 mm
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - Copper DLO Size Range
10 - 250 Str
Conductor - Copper Flex G Size Range
10 - 250 Str
Conductor - Copper Flex H Size Range
10 - 250 Str
Conductor - Copper Flex I Size Range
10 - 250 Str
Conductor - Copper Flex K Size Range
10 - 250 Str
Conductor - Copper Str Size Range
10 AWG - 350 kcmil
Conductor Type
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
275 in-lb
Temperature Rating
135 °C
Number Of Ports
2
Carton Quantity
60