
Brand: Burndy
Catalog ID: BIT350FX
Application
Clear Insulated Multiple Tap Connectors
Catalog Number
BIT350FX
Color Code
Red
EU RoHS Indicator
Yes
Hex Key
5/16 in
Installation Torque Recommended in-lb
310 in-lb
Insulation
Insulation Type
Plastisol
Material
Aluminum
Number Of Ports
2
Sub Brand
UNITAP
Temperature Rating
135 °C
Trade Name
UNITAP™
Type
BIT, UNITAP
UPC
621945440029
UPC 14 Digit GTIN
00621945440029
Dimension - Height inch
2.5 in
Dimension - Height mm
64 mm
Dimension - Width inch
2.38 in
Dimension - Width mm
60.45 mm
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - Copper DLO Size Range
10 - 250 Str
Conductor - Copper Flex G Size Range
10 - 250 Str
Conductor - Copper Flex H Size Range
10 - 250 Str
Conductor - Copper Flex I Size Range
10 - 250 Str
Conductor - Copper Flex K Size Range
10 - 250 Str
Conductor - Copper Str Size Range
10 AWG - 350 kcmil
Conductor Type
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
310 in-lb
Temperature Rating
135 °C
Number Of Ports
2
Carton Quantity
60