
Brand: Burndy
Catalog ID: BIT600FX
Application
Clear Insulated Multiple Tap Connectors
Catalog Number
BIT600FX
Color Code
Green
EU RoHS Indicator
Yes
Hex Key
3/8 in
Insulation
Insulation Type
Plastisol
Material
Aluminum
Number Of Ports
2
Sub Brand
UNITAP
Temperature Rating
135°C
Trade Name
UNITAP™
Type
BIT, UNITAP
UPC
621945440043
UPC 14 Digit GTIN
00621945440043
Dimension - Height inch
2.75 in
Dimension - Height mm
69.85 mm
Dimension - Width inch
2.38 in
Dimension - Width mm
60.45 mm
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - AL Str Size Range
4 AWG - 600 kcmil
Conductor - Copper DLO Size Range
4 str.-373 kcmil
Conductor - Copper Flex G Size Range
4 str.-373 kcmil
Conductor - Copper Flex H Size Range
4 str.-373 kcmil
Conductor - Copper Flex I Size Range
4 str.-373 kcmil
Conductor - Copper Flex K Size Range
4 str.-373 kcmil
Conductor - Copper Str Size Range
4 AWG - 600 kcmil
Conductor Type
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
135°C
Number Of Ports
2
Carton Quantity
100