
Brand: Burndy
Catalog ID: BITO250FX
Catalog Number
BITO250FX
Color Code
Yellow
Hex Key
5/16 in
Insulation
Material
Aluminum
Number Of Ports
2
Temperature Rating
135°C
Trade Name
UNITAP™
UPC
621945440654
UPC 14 Digit GTIN
00621945440654
Dimension - Height inch
2.13 in
Dimension - Height mm
54.10 mm
Dimension - Width inch
2.63 in
Dimension - Width mm
66.82 mm
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - AL Str Size Range
10 AWG - 250 kcmil
Conductor - Copper DLO Size Range
10 str.-3/0 str.
Conductor - Copper Flex G Size Range
10 str.-3/0 str.
Conductor - Copper Flex H Size Range
10 str.-3/0 str.
Conductor - Copper Flex I Size Range
10 str.-3/0 str.
Conductor - Copper Flex K Size Range
10 str.-3/0 str.
Conductor - Copper Str Size Range
10 AWG - 250 kcmil
Conductor Type
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
135°C
Number Of Ports
2
Carton Quantity
100