
Brand: Burndy
Catalog ID: BITO4FX
Catalog Number
BITO4FX
Hex Key
1/8 in
Insulation
Material
Aluminum
Number Of Ports
2
Temperature Rating
135°C
Trade Name
UNITAP™
UPC
621945440678
UPC 14 Digit GTIN
00621945440678
Dimension - Height inch
1.25 in
Dimension - Height mm
31.75 mm
Dimension - Width inch
1.50 in
Dimension - Width mm
38.10 mm
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - AL Str Size Range
14 AWG - 4 AWG
Conductor - Copper DLO Size Range
14 str.-6 str.
Conductor - Copper Flex G Size Range
14 str.-6 str.
Conductor - Copper Flex H Size Range
14 str.-6 str.
Conductor - Copper Flex I Size Range
14 str.-6 str.
Conductor - Copper Flex K Size Range
14 str.-6 str.
Conductor - Copper Str Size Range
14 AWG - 4 AWG
Conductor Type
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
135°C
Number Of Ports
2
Carton Quantity
100