
Brand: Wiegmann
Catalog ID: WA3456BAP
Wiegmann blank adapter plates are made from heavy gauge steel with oil-resistant gasket to maintain the dust-tight and oil-tight qualities of the enclosure. All necessary mounting hardware and instructions are included.
Application
Used to cover flange cutouts in disconnect enclosures when disconnects are not installed. This greatly increases the versatility of the disconnect enclosures enabling them to also be used as regular Type 12 enclosures.
Catalog Number
WA3456BAP
Color
EU RoHS Indicator
No
Finish Type
Material
Carbon Steel
Type
Accessory
UPC
786725487158
Actual Width
9.5 in
Depth
8 in
Height
1 in
Weight
2 lb
Width
10 in
EU RoHS Indicator
No
Nema Rating
12
Carton Quantity
1