HUBBELL CANADA
Image of PC0808BA12 Box, polymer concrete, 8"x 8"x 12"

Box, polymer concrete, 8"x 8"x 12"

Brand: QUAZITE

Catalog ID: PC0808BA12

Quazite® ANSI/SCTE 77 certified enclosure boxes, feature a high quality polymer concrete construction in a multitude of sizes and depths allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the same.

  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant
  • Standard sizes are UL certified
  • ANSI/SCTE77 certified
  • Multiple styles and sizes available

General

Catalog Number

PC0808BA12

EU RoHS Indicator

No

Insulated?

No

Load Rating (ANSI Tier)

T15

Material

Polymer Concrete

Type

Below Ground Boxes

UPC

662037131814

Dimensions

Dimensions

8 in x 8 in x 12 in

Height

12 in

Length

8 in

Weight

26.25 lb

Width

8 in

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Load Rating (ANSI Tier)

T15