
Brand: Burndy
Catalog ID: BPD4500
Catalog Number
BPD4500
Connector Type
Power Distribution Block
Insulation
Y
Insulation Type
Plastisol
Material
Aluminum Alloy
Plated
Y
Plating Type
Tin
UPC
781810601471
UPC 14 Digit GTIN
00781810601471
Dimension - B Length fraction
1-17/27 in
Dimension - B Length inch
1.63 in
Dimension - Pad Width inch
1 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AL Str Size
2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil
Conductor - AL Str Size Range
2 AWG-500 kcmil
Conductor - Copper Str Size
2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range
2 AWG-500 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Power Distribution Block
Carton Quantity
1
Pallet Quantity
18