
Brand: Hubbell Premise Wiring
Catalog ID: BR256066A
Standard Product
Catalog Number
BR256066A
Compatibility
Within TIA-568C.2
EU RoHS Indicator
Yes
Item Type
Material
Composite
Material - Mounting Hardware
Mounting Screws
Operating Temperature
0 Degrees C to 75 Degree C
Protection
None
Specifications
UPC
662620750880
Dimensions
10.8 in x 3.5 in x 3.4 in
Height
3.4 in
Length
10.8 in
Width
3.5 in
Cable Specification
Per TIA-568C.2 Spec
EU RoHS Indicator
Yes
Compatibility
Within TIA-568C.2
Operating Temperature
0 Degrees C to 75 Degree C
Carton Quantity
25