HUBBELL CANADA
Image of MST200FE Bryant Wire and Cable Management, Pulling Grip, Heavy Duty, Overhead Flexible Eye, 2.00-2.49"

Bryant Wire and Cable Management, Pulling Grip, Heavy Duty, Overhead Flexible Eye, 2.00-2.49"

Brand: Bryant

Catalog ID: MST200FE

Bryant Wire and Cable Management, Pulling Grip, Heavy Duty, Overhead Flexible Eye, 2.00-2.49"

  • Heavy Duty
  • Overhead Flexible Eye
  • 2.00-2.49"

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

48,000 lbs

Catalog Number

MST200FE

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

9600

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

Series

Overhead Multiple Strength

Style

Closed Mesh, Triple, Double, Single Weave

Type

Flexible Eye

UPC

781786282148

Conductor Related

Cable Diameter Range

2.00 in-2.49 in

Cable Size

2.00-2.49" (5.08-6.32)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

48,000 lbs

Load Capacity

9600