HUBBELL CANADA
Image of PA125 Bryant Wire and Cable Management, Pulling Grip, Light Duty, Flexible Eye, 1.25-1.49" Cable Range

Bryant Wire and Cable Management, Pulling Grip, Light Duty, Flexible Eye, 1.25-1.49" Cable Range

Brand: Bryant

Catalog ID: PA125

Bryant Wire and Cable Management, Pulling Grip, Light Duty, Flexible Eye, 1.25-1.49" Cable Range

  • Light Duty
  • Flexible Eye
  • 1.25-1.49" Cable Range

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

5,300 lbs

Catalog Number

PA125

Construction

EU RoHS Indicator

Yes

Load Capacity

1060

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

Style

Closed Mesh, Single Weave

Type

Flexible Eye

UPC

781786280526

Conductor Related

Cable Diameter Range

1.25 in-1.49 in

Cable Size

1.25-1.49" (3.17-3.78)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

5,300 lbs

Load Capacity

1060