HUBBELL CANADA
Image of PA300 Bryant Wire and Cable Management, Pulling Grip, Light Duty, Flexible Eye, 3.00-3.49" Cable Range

Bryant Wire and Cable Management, Pulling Grip, Light Duty, Flexible Eye, 3.00-3.49" Cable Range

Brand: Bryant

Catalog ID: PA300

Bryant Wire and Cable Management, Pulling Grip, Light Duty, Flexible Eye, 3.00-3.49" Cable Range

  • Light Duty
  • Flexible Eye
  • 3.00-3.49" Cable Range

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

14,700 lbs

Catalog Number

PA300

Construction

EU RoHS Indicator

Yes

Load Capacity

2940

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

Style

Closed Mesh, Single Weave

Type

Flexible Eye

UPC

781786280625

Conductor Related

Cable Diameter Range

3.00 in-3.49 in

Cable Size

3.00-3.49" (7.62-8.86)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

14,700 lbs

Load Capacity

2940