HUBBELL CANADA
Image of PA062 Bryant Wire and Cable Management, Pulling Grip, Light Duty, Flexible Eye, .62-.74" Cable Range

Bryant Wire and Cable Management, Pulling Grip, Light Duty, Flexible Eye, .62-.74" Cable Range

Brand: Bryant

Catalog ID: PA062

Bryant Wire and Cable Management, Pulling Grip, Light Duty, Flexible Eye, .62-.74" Cable Range

  • Light Duty
  • Flexible Eye
  • .62-.74" Cable Range

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

2,800 lbs

Catalog Number

PA062

Construction

EU RoHS Indicator

Yes

Load Capacity

560

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

Style

Closed Mesh, Single Weave

Type

Flexible Eye

UPC

781786280465

Conductor Related

Cable Diameter Range

0.62 in-0.74 in

Cable Size

.62-.74" (1.57-1.88)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

2,800 lbs

Load Capacity

560