
Brand: Bryant
Catalog ID: SSR300
Standard Product
Application
General Cable Pulling
Approx Breaking Strength
12,000 lbs
Catalog Number
SSR300
Construction
EU RoHS Indicator
Yes
Load Capacity
2400
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
Style
Split Mesh, Rod Closing, Single Weave
Type
Offset Eye
UPC
781786271869
Cable Diameter Range
3.00 in-3.49 in
Cable Size
3.00-3.49" (7.62-8.86)
Cable Specification
UL Listed Circuit Wire
EU RoHS Indicator
Yes
Approx Breaking Strength
12,000 lbs
Load Capacity
2400
Carton Quantity
2