HUBBELL CANADA
Image of PH250 Bryant Wire and Cable Management, Pulling Grip, Underground Flexible Eye, 2.50-2.99" Cable Range

Bryant Wire and Cable Management, Pulling Grip, Underground Flexible Eye, 2.50-2.99" Cable Range

Brand: Bryant

Catalog ID: PH250

Bryant Wire and Cable Management, Pulling Grip, Underground Flexible Eye, 2.50-2.99" Cable Range

  • Underground Flexible Eye
  • 2.50-2.99" Cable Range

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

24,500 lbs

Catalog Number

PH250

Construction

EU RoHS Indicator

Yes

Load Capacity

4900

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

Style

Closed Mesh, Double Weave

Type

Flexible Eye, Short Length

UPC

781786280380

Conductor Related

Cable Diameter Range

2.50 in-2.99 in

Cable Size

2.50-2.99" (6.35-7.59)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

24,500 lbs

Load Capacity

4900