HUBBELL CANADA
Image of PH350 Bryant Wire and Cable Management, Pulling Grip, Underground Flexible Eye, 3.50-3.99" Cable Range

Bryant Wire and Cable Management, Pulling Grip, Underground Flexible Eye, 3.50-3.99" Cable Range

Brand: Bryant

Catalog ID: PH350

Bryant Wire and Cable Management, Pulling Grip, Underground Flexible Eye, 3.50-3.99" Cable Range

  • Underground Flexible Eye
  • 3.50-3.99" Cable Range

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

31,000 lbs

Catalog Number

PH350

Construction

EU RoHS Indicator

Yes

Load Capacity

6200

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

Style

Closed Mesh, Double Weave

Type

Flexible Eye, Short Length

UPC

781786280427

Conductor Related

Cable Diameter Range

3.50 in-3.99 in

Cable Size

3.50-3.99" (8.89-10.13)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

31,000 lbs

Load Capacity

6200