HUBBELL CANADA
Image of PH050 Bryant Wire and Cable Management, Pulling Grip, Underground Flexible Eye, .50-.61" Cable Range

Bryant Wire and Cable Management, Pulling Grip, Underground Flexible Eye, .50-.61" Cable Range

Brand: Bryant

Catalog ID: PH050

Bryant Wire and Cable Management, Pulling Grip, Underground Flexible Eye, .50-.61" Cable Range

  • Underground Flexible Eye
  • .50-.61" Cable Range

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

4,500 lbs

Catalog Number

PH050

Construction

EU RoHS Indicator

Yes

Load Capacity

900

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

Style

Closed Mesh, Double Weave

Type

Flexible Eye, Short Length

UPC

781786280267

Conductor Related

Cable Diameter Range

0.50 in-0.61 in

Cable Size

.50-.61" (1.27-1.55)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

4,500 lbs

Load Capacity

900