HUBBELL CANADA
Image of PH062 Bryant Wire and Cable Management, Pulling Grip, Underground Flexible Eye, .62-.74" Cable Range

Bryant Wire and Cable Management, Pulling Grip, Underground Flexible Eye, .62-.74" Cable Range

Brand: Bryant

Catalog ID: PH062

Bryant Wire and Cable Management, Pulling Grip, Underground Flexible Eye, .62-.74" Cable Range

  • Underground Flexible Eye
  • .62-.74" Cable Range

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

5,600 lbs

Catalog Number

PH062

Construction

EU RoHS Indicator

Yes

Load Capacity

1120

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

Style

Closed Mesh, Double Weave

Type

Flexible Eye, Short Length

UPC

781786280281

Conductor Related

Cable Diameter Range

0.62 in-0.74 in

Cable Size

.62-74" (1.57-1.88)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

5,600 lbs

Load Capacity

1120