HUBBELL CANADA
Image of PHS200 Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, 2.00-2.49" Cable Range

Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, 2.00-2.49" Cable Range

Brand: Bryant

Catalog ID: PHS200

Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, 2.00-2.49" Cable Range

  • Underground Revolving Eye
  • 2.00-2.49" Cable Range

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

27,200 lbs

Catalog Number

PHS200

Construction

EU RoHS Indicator

Yes

Load Capacity

5440

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

Style

Closed Mesh, Double Weave

Type

Revolving Eye, Standard Length

UPC

781786280106

Conductor Related

Cable Diameter Range

2.00 in-2.49 in

Cable Size

2.00-2.49" (5.08-6.32)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

27,200 lbs

Load Capacity

5440

Logistics

Carton Quantity

6