HUBBELL CANADA
Image of PHS300 Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, 3.00-3.49" Cable Range

Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, 3.00-3.49" Cable Range

Brand: Bryant

Catalog ID: PHS300

Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, 3.00-3.49" Cable Range

  • Underground Revolving Eye
  • 3.00-3.49" Cable Range

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

41,000 lbs

Catalog Number

PHS300

Construction

EU RoHS Indicator

Yes

Load Capacity

8200

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

Style

Closed Mesh, Double Weave

Type

Revolving Eye, Standard Length

UPC

781786280144

Conductor Related

Cable Diameter Range

3.00 in-3.49 in

Cable Size

3.00-3.49" (7.62-8.86)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

41,000 lbs

Load Capacity

8200