HUBBELL CANADA
Image of PHS400 Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, 4.00-4.49" Cable Range

Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, 4.00-4.49" Cable Range

Brand: Bryant

Catalog ID: PHS400

Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, 4.00-4.49" Cable Range

  • Underground Revolving Eye
  • 4.00-4.49" Cable Range

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

48,000 lbs

Catalog Number

PHS400

Construction

EU RoHS Indicator

Yes

Load Capacity

9600

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

Style

Closed Mesh, Double Weave

Type

Revolving Eye, Standard Length

UPC

781786280182

Conductor Related

Cable Diameter Range

4.00 in-4.49 in

Cable Size

4.00-4.49" (10.16-11.40)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

48,000 lbs

Load Capacity

9600