HUBBELL CANADA
Image of PHS062 Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, .62-.74" Cable Range

Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, .62-.74" Cable Range

Brand: Bryant

Catalog ID: PHS062

Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, .62-.74" Cable Range

  • Underground Revolving Eye
  • .62-.74" Cable Range

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

6,800 lbs

Catalog Number

PHS062

Construction

EU RoHS Indicator

Yes

Load Capacity

1360

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

Style

Closed Mesh, Double Weave

Type

Revolving Eye, Short Length

UPC

781786280021

Conductor Related

Cable Diameter Range

0.62 in-0.74 in

Cable Size

.62-74" (1.57-1.88)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

6,800 lbs

Load Capacity

1360