HUBBELL CANADA
Image of BS14 BS14, Vinyl Splice, #16-14 AWG

BS14, Vinyl Splice, #16-14 AWG

Brand: Burndy

Catalog ID: BS14

Vinyl Splice For 16 - 14 AWG.

BS14.

  • Manufactured from seamless electrolytic copper tubing to provide maximum conductivity and tensile strength in a high quality design with no seams to split
  • Funnel entry for easy wire insertion
  • Electro-tin plating provides durable, long lasting resistance to corrosion
  • Expanded insulation support to lower inventory requirements
  • Vinyl insulation provides an economical means of providing high dielectric values and cable insulation support

General

Application

For Accommodating A Broad Range Of 600 Volt Cables

Catalog Number

BS14

Color Code

Blue

EU RoHS Indicator

Yes

Insulation

Insulation Type

Vinyl

Material

Copper

Sub Brand

VINYLINK

Temperature Rating

105

Trade Name

VINYLINK™

Type

BS

UPC

781810805688

UPC 14 Digit GTIN

00781810805688

Dimensions

Dimension - Diameter Max Size inch

0.18 in

Dimension - Outside Diameter inch

0.18 in

Dimension - Strip Length inch

1/4 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Solid Size Range

16 AWG-14 AWG

Conductor - Copper Str Size Range

16 AWG-14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

105

Logistics

Carton Quantity

1000

Pallet Quantity

99999