HUBBELL CANADA
Image of BS16 BS16, Vinyl Splice, #22-16 AWG

BS16, Vinyl Splice, #22-16 AWG

Brand: Burndy

Catalog ID: BS16

Vinyl Splice For 22 - 16 AWG.

BS16.

  • Manufactured from seamless electrolytic copper tubing to provide maximum conductivity and tensile strength in a high quality design with no seams to split
  • Funnel entry for easy wire insertion
  • Electro-tin plating provides durable, long lasting resistance to corrosion
  • Expanded insulation support to lower inventory requirements
  • Vinyl insulation provides an economical means of providing high dielectric values and cable insulation support

General

Application

For Accommodating A Broad Range Of 600 Volt Cables

Catalog Number

BS16

Color Code

Red

EU RoHS Indicator

Yes

Insulation

Insulation Type

Vinyl

Material

Copper

Sub Brand

VINYLINK

Temperature Rating

105

Trade Name

VINYLINK™

Type

BS

UPC

781810805169

UPC 14 Digit GTIN

00781810805169

Dimensions

Dimension - Diameter Max Size inch

0.145 in

Dimension - Outside Diameter inch

0.145 in

Dimension - Strip Length inch

1/4 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Solid Size Range

20 -16 AWG

Conductor - Copper Str Size Range

20 AWG-16 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

105

Logistics

Carton Quantity

1000

Pallet Quantity

99999