HUBBELL CANADA
Image of BSC1375 BSC1375

BSC1375

Brand: Burndy

Catalog ID: BSC1375

Superseal adhesive end cap

General

Catalog Number

BSC1375

Color Code

Gray

Type

Sealant

UPC

781810666203

UPC 14 Digit GTIN

00781810666203

Dimensions

Dimension - Inside Diameter inch

1.38 in

Length

1.5 in

Thickness

0.06 in

Conductor Related

Conductor Range

1.38-1.47 in

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

300