
Brand: Burndy
Catalog ID: BSC2375
Catalog Number
BSC2375
Color Code
Blue
Type
Sealant
UPC
781810666241
UPC 14 Digit GTIN
00781810666241
Dimension - Inside Diameter inch
2.38 in
Length
1.5 in
Thickness
0.06 in
Conductor Range
2.39-2.55 in
Standards - RoHS Compliance Status
CM
Carton Quantity
150