HUBBELL CANADA
Image of T181054 Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V, 50VA

Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V, 50VA

Brand: Acme Electric

Catalog ID: T181054

Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V, 50VA

  • Easily configured for numerous applications
  • Lower cost solution
  • 5-10 times increase in kVA

General

Catalog Number

T181054

Construction

kVA

0.05

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

120 X 240 V

Product Category

Buck-Boost Transformer

Secondary Voltage

16/32 V

UL Insulation Class

180°C

UPC

047503088210

Winding Material

CU

Dimensions

Dimensions

3.05 in x 3.14 in x 6.41 in

Height

6.41 in

Length

3.05 in

Weight

4 lb

Width

3.14 in

Electrical Ratings

Frequency Rating

50/60 Hz

kVA

0.05

Primary Voltage

120 X 240 V

Primary Voltage

120 X 240 V

Secondary Voltage

16/32 V

Certifications And Compliance

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Logistics

Carton Quantity

3

Pallet Quantity

660