HUBBELL CANADA
Image of BUIG2 BUIG2 - 3/4" Iron Insulated Ground Bushing

BUIG2 - 3/4" Iron Insulated Ground Bushing

Brand: Killark

Catalog ID: BUIG2

3/4" Iron Insulated Ground Bushing

  • Lay-in lug style provides an easy means of inserting ground wire
  • Dual rated aluminum grounding lugs may be used with copper or aluminum grounding conductors
  • Insuliner temperature rated at 150°C
  • Malleable construction insures mechanical protection for the raceway
  • Zinc electro plated for corrosion protection

Lay-in lug style provides an easy means of inserting a ground wire. Dual-rated aluminum grounding lugs may be used with copper or aluminum grounding conductors. Insuliner temperature rated at 150ºC. Malleable iron construction ensures mechanical protection for the raceway. Zinc electro-plated for corrosion protection.

General

Application

For use on threaded rigid/IMC conduit to provide a means of grounding conduit through an insulated bushing.

Catalog Number

BUIG2

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Zinc

Type

Insulated Grounding Bushing

UPC

783936110714

Dimensions

Dimensions

1.3 in x 0.6 in x 0.75 in

Gross Weight with Packaging

0.1

Height

0.75 in

Hub Size

3/4"

Length

1.3 in

Weight

0.1 lb

Width

0.6 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50