HUBBELL CANADA
Image of BULF14P BULF14P, Vinyl Bullet Quick Disconnect For 16 - 14 AWG

BULF14P, Vinyl Bullet Quick Disconnect For 16 - 14 AWG

Brand: Burndy

Catalog ID: BULF14P

Vinyl Bullet Quick Disconnect For 16 - 14 AWG.

BULF14P.

  • Bullet connectors allow for quick and easy adjustments, idea for frequent maintenance without special tools
  • Small size makes them perfect for tight spaces and a variety of applications from Automotive to Electronics
  • Flared insulation for easier wire insertion

General

Application

For easier wire insertion

Catalog Number

BULF14P

EU RoHS Indicator

Yes

Insulation Type

Vinyl

Sub Brand

SMALL TERMINAL KIT

Trade Name

HYDENT™

Type

Bullet Style

UPC

781810523933

UPC 14 Digit GTIN

00781810523933

Dimensions

Dimension - B Length fraction

0.21 in

Dimension - Strip Length inch

5/16 in

Conductor Related

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100