HUBBELL CANADA
Image of S80 Bus Drop Safety Springs, 1" DIA, 8.25" L, 80 Lbs

Bus Drop Safety Springs, 1" DIA, 8.25" L, 80 Lbs

Brand: Bryant

Catalog ID: S80

Bus Drop Safety Springs, 1" DIA, 8.25" L, 80 Lbs

  • 8.25" L
  • 80 Lbs

80 Lb Safety Spring

General

Application

Shock Absorbing

Approx Breaking Strength

850 lbs

Catalog Number

S80

Construction

Woven

EU RoHS Indicator

No

Material

Steel, Galvanized

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Bus Drop

Type

Safety Spring

UPC

781786271920

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

850 lbs

Logistics

Carton Quantity

10