HUBBELL CANADA
Image of BDS24U Bus Drop Support Grips, Single Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.24-0.32"

Bus Drop Support Grips, Single Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.24-0.32"

Brand: Bryant

Catalog ID: BDS24U

Bus Drop Support Grips, Single Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.24-0.32"

  • Split Mesh
  • Rod Closing
  • Galvanized Steel
  • 0.24-0.32"

Closed Mesh

General

Application

Single Eye

Approx Breaking Strength

350 lbs

Catalog Number

BDS24U

Construction

Woven

EU RoHS Indicator

No

Material

Steel, Galvanized

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Bus Drop

Style

Split Mesh, Rod Closing

Type

Single Eye

UPC

781786240001

Conductor Related

Cable Diameter Range

0.24 in-0.32 in

Cable Size

.24-.32" (.61-.81)

Certifications And Compliance

EU RoHS Indicator

No

Standards - RoHS Compliance Status

CM

Force Related

Approx Breaking Strength

350 lbs

Logistics

Carton Quantity

10