HUBBELL CANADA
Image of BDS73U Bus Drop Support Grips, Single Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.73-0.85"

Bus Drop Support Grips, Single Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.73-0.85"

Brand: Bryant

Catalog ID: BDS73U

Bus Drop Support Grips, Single Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.73-0.85"

  • Split Mesh
  • Rod Closing
  • Galvanized Steel
  • 0.73-0.85"

Closed Mesh

General

Application

Single Eye

Approx Breaking Strength

1,400 lbs

Catalog Number

BDS73U

Construction

Woven

EU RoHS Indicator

No

Material

Steel, Galvanized

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Bus Drop

Style

Split Mesh, Rod Closing

Type

Single Eye

UPC

781786240087

Conductor Related

Cable Diameter Range

0.73 in-0.85 in

Cable Size

.73-.85" (1.85-2.16)

Certifications And Compliance

EU RoHS Indicator

No

Standards - RoHS Compliance Status

CM

Force Related

Approx Breaking Strength

1,400 lbs

Logistics

Carton Quantity

10

Pallet Quantity

1350