HUBBELL CANADA
Image of BWB680AG BWB680AG, Above Ground Pool Water Bonding Kit

BWB680AG, Above Ground Pool Water Bonding Kit

Brand: Burndy

Catalog ID: BWB680AG

Pool Water Bonding Kit, Above Ground; 3/16" Stud, includes: 1 bonding plate (stainless steel), 1 connector, 1 rubber sealing washer, 2 flat washers, 2 lock washers

  • Easy Installation
  • Mounting Hardware Included
  • UL Listed
  • Placed out of the way on the side wall of the skimmer below basket

General

Application

For Above Ground Pool

Catalog Number

BWB680AG

Construction Material - Main

EU RoHS Indicator

Yes

Mounting Type

Wall Mount

Type

Pool Water Bonding Kit

UPC

781810498675

UPC 14 Digit GTIN

00781810498675

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

100

Pallet Quantity

3600