HUBBELL CANADA
Image of C11JA C11JA, Cast Bronze Clamp, Armored Cable to Water Pipe

C11JA, Cast Bronze Clamp, Armored Cable to Water Pipe

Brand: Burndy

Catalog ID: C11JA

Cast Bronze Clamp, Armored Cable to Water Pipe, 10 AWG - 6 AWG, 1/2" - 1" Water Pipe.

  • Zinc plated screws
  • Pressure bar grips armor or outer cable insulation

General

Catalog Number

C11JA

Material

Bronze Alloy

Material - Hardware

Zinc Plated Steel

UPC

781810142110

UPC 14 Digit GTIN

00781810142110

Dimensions

Dimension - Height inch

1.38 in

Dimension - Height mm

35.1 mm

Dimension - Width inch

1.41 in

Dimension - Width mm

36 mm

Conductor Related

Conductor - Armored Cable Size

Y

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Solid Size Range

10 AWG-6 AWG

Conductor - Copper Str Size Range

8 AWG - 6 AWG

Conductor - Pipe EMT Size

3/8 in;1/2 in;3/4 in;1 in

Conductor - Pipe EMT Size Range

1/2in -1 in

Conductor Type

  • Pipe EMT-Size
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25