
Brand: Burndy
Catalog ID: C11K17D
Application
For Connecting Grounding Conductor To Water Pipe, Copper Tube, Ground Rod Or Rebar And Direct Burial
Catalog Number
C11K17D
Construction Material - Main
EU RoHS Indicator
Yes
Material
Copper
Material - Hardware
DURIUM™ Silicon Bronze
Sub Brand
CLAMP
Type
Ground Clamp
UPC
781810358634
UPC 14 Digit GTIN
00781810358634
Dimension - Height inch
1.64 in
Dimension - Height mm
41.7 mm
Dimension - Width inch
0.66 in
Dimension - Width mm
17 mm
Conductor - Copper Str Size Range
10 AWG - 2 AWG
Conductor - Pipe EMT Size
1/2 in;3/4 in;1 in
Conductor - Pipe EMT Size Range
1/2 in-1 in
Conductor - Rebar Size
4 ;5 ;6
Conductor - Rebar Size Range
4 -6
Conductor - Rod Size
3/8 in;1/2 in;5/8 in;3/4 in;7/8 in;1 in
Conductor - Rod Size Range
3/8 in-1 in
Certification - UL Listed Direct Burial
Yes
EU RoHS Indicator
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
100